PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential SmartBright LED Downlight, 9 W, 950 lm, 6500 K, Beam angle 110°, White

DN500B G3 LED9/CW 9W 220V D125 RD

Product Description

Metal–Plastic, White, Power supply unit (On/Off), 950 lm, 9 W, 105.00 lm/W, 6500 K, (IEC6500K, 0.313, 0.337) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II

Order code: 929002677440
Full order code: 692234193557200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads