Philips Essential SmartBright LED Downlight, 10.5 W, 900 lm, 6500 K, White
DN020B G3 LED9/CW 10.5W 220-240V D150 GM
Product Description
Plastic, White, 900 lm, 10.5 W, 85.00 lm/W, 6500 K, (0.3123, 0.3283) 6, Frosted, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires