PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Essential SmartBright LED Downlight, 7 W, 600 lm, 4000 K, White

DN020B G3 LED6/NW 7W 220-240V D125 GM

Product Description

Plastic, White, 600 lm, 7 W, 85.00 lm/W, 4000 K, (0.3818, 0.3797) 6, Frosted, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929002509208
Full order code: 871869977915300

Specifications

  • Light source replaceable
    No
  • Lighting Technology
    LED
  • Value ladder
    Value

Downloads