Philips DRUM, Track-mounted, 3D printed, 16.5 W, D218 mm, 2181 lm, 3000 K, High-gloss reflector, IP20
TC KT T 20S/830 PSU WH401 T102
Product Description
Track-mounted, D218 mm, Polycarbonate, White, Surface, Track, Power supply unit (On/Off), 2181 lm, 16.5 W, 132 lm/W, 3000 K, (0.43, 0.40) SDCM < 5, Beam angle 90°, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -