Philips CoreLine SlimDownlight, 6.5 W, D68 mm, 650 lm, 3000 K, CRI>80, Opal, IP20/44
DN145B LED6S/830 PSU II WH
Product Description
D68 mm, Aluminum die cast, White, Traffic white (RAL9016), Power supply unit (On/Off), 650 lm, 6.5 W, 100 lm/W, 3000 K, (0.43657,0.40454) SDCM<3, CRI>80, Beam angle 90°, Opal, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Connection unit 2-pole
Specifications
- Lamp family code LED6S [LED Module, system flux 600 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Mounting Recessed
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -