Philips SmartBright T5 Batten G2
BN098 G2 Batten with higher lifetime up to 20000hrs. Good light quality with substantial energy and maintenance savings.
Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
100 | 405 | 3000 | 4.5 | - | |||
100 | 450 | 4000 | 4.5 | - | |||
100 | 450 | 6500 | 4.5 | - | |||
100 | 810 | 3000 | 9 | - | |||
100 | 900 | 4000 | 9 | - | |||
100 | 900 | 6500 | 9 | - | |||
100 | 1,215 | 3000 | 13.5 | - | |||
100 | 1,350 | 4000 | 13.5 | - |
12 items
of 2
Products per page
Product family information
Description
BN098 G2 Batten with solid and slim polycarbonate housing, can applied in the narrow grooves. With 3 CCTs and 4 different sizes and lumen packages for flexible combinations.
Benefits
Lifetime L70B50 up to 20000hrs
Uniformity light, higher brightness with lower power consumption
Features
CRI>80; 100 lm/w, luminous flux up to 1800lm
Batten connection L1200 up to 8pcs, L900 up to 10pcs, L600/L300 up to 12pcs