PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire Batten, 20 W, L1200 mm, 2000 lm, 4000 K, Opal, IP20, TW1-ready

BN021C LED20S/840 L1200 CFW

Product Description

L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 2000 lm, 20 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Mains outlet socket double, 2 pieces

Order code: 911401805887
Full order code: 872016975104099

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    3 years
  • Sustainability rating
    -

Downloads