PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Ledinaire Batten, 10 W, 1000 lm, 4000 K, Opal, IP20, TW1-ready

BN021C LED10S/840 L600 CFW

Product Description

Polycarbonate, White, Power supply unit (On/Off), 1000 lm, 10 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Mains outlet socket double, 2 pieces

Order code: 911401805787
Full order code: 872016975103399

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    3 years
  • Sustainability rating
    -

Downloads