Philips CoreLine Batten, 59 W, 24.5 W, L1500 mm, 3500 lm, 5200 lm, 8000 lm, 4000 K, Opal, IP20, TW1-ready
BN126C LED35_52_80S/840 PSU L1500
Product Description
L1500 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Lumen, 3500 lm, 5200 lm, 8000 lm, 59 W, 24.5 W, 136 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -