Philips CoreLine Batten, 43 W, L1500 mm, 5200 lm, 4000 K, DALI, Opal, IP20, TW1-ready
BN126C LED52S/840 PSD L1500
Product Description
L1500 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 5200 lm, 43 W, 121 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 5-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -