PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CoreLine Batten, 39 W, L1200 mm, 4100 lm, 4000 K, Opal, IP20, TW1-ready, ELB3h

BN126C LED41S/840 PSU ELB3 L1200

Product Description

L1200 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4100 lm, 39 W, 114 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting 3 hours duration basic version

Order code: 910505103371
Full order code: 872016910021300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads