Philips Semi-deep Recessed Family, 11 W, 1000 lm, 4000 K, Metallic grey
RS280 G2 RC Rd D75 11W 40K 50D
Product Description
Plastic, Metallic grey, 1000 lm, 11 W, 90 lm/W, 4000 K, (0.3778, 0.3636) 5SDCM, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class II, Flying leads/wires