PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Semi-deep Recessed Family, 5 W, 440 lm, 4000 K, Metallic grey

RS280 G2 RC Rd D75 5W 40K 24D

Product Description

Plastic, Metallic grey, 440 lm, 5 W, 88 lm/W, 4000 K, (0.3804, 0.3767) 5SDCM, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class II, Flying leads/wires

Order code: 929004119510
Full order code: 694197061742000

Specifications

  • Light source replaceable
    No
  • Driver included
    Yes
  • Warranty period
    1 years

Downloads