Philips Magnetic Sys, 5.5 W, 530 lm, 3000 K, Beam angle 24°, Black
Mag Ad L Spotlight 5.5W 530lm 30K 24D
Product Description
Metal–Plastic, Black, Power supply unit external (On/Off), 530 lm, 5.5 W, 96.00 lm/W, 3000 K, ((, 0.4336, 0.4050)) <5, Beam angle 24°, Textured, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Connection unit 2-pole
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included No
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 12,500
- Lighting Technology LED
- Warranty period 1 years