PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Magnetic Sys, 5.5 W, 550 lm, 4000 K, Beam angle 24°, Black

Mag L Spotlight 5.5W 550lm 40K 24D

Product Description

Metal–Plastic, Black, Power supply unit external (On/Off), 550 lm, 5.5 W, 100.00 lm/W, 4000 K, ((, 0.3818, 0.3833)) <5, Beam angle 24°, Textured, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Connection unit 2-pole

Order code: 929003207310
Full order code: 692234195477100

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    No
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    12,500
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads