PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo Mini Semi Recessed, 10.7 W, 1200 lm, 3000 K, CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, Black

ST332B 12S/PC930 PSU-E HNB BK482 125

Product Description

Polycarbonate, Black, Power supply unit external (On/Off), 1200 lm, 10.7 W, 109 lm/W, 3000 K, (0.422,0.386), CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104632
Full order code: 872016983519100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads