PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo Mini Semi Recessed, 12.1 W, 1700 lm, 4000 K, CRI>90, DALI, High-reflective metal reflector Medium beam 20 to 40 degrees, Black

ST332B 17S/PW940 DIA-E HWB BK482 68

Product Description

Polycarbonate, Black, Dali dimming Interact System ready external, 1700 lm, 12.1 W, 136 lm/W, 4000 K, (0.374,0.364), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104628
Full order code: 872016983515300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads