PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo Mini Fixed, 3D printed, 6.8 W, C/O D79 mm, 900 lm, 4000 K, High-reflective metal reflector Wide beam 40 to 80 degrees, White, IP20

RS320B 7S/840 PSU-E HVWB WH

Product Description

C/O D79 mm, Polycarbonate, White, Power supply unit external, 900 lm, 6.8 W, 132 lm/W, 4000 K, (0.382, 0.380) SDCM <3, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104580
Full order code: 872016959068700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads