Philips GreenSpace Evo Mini Fixed, 3D printed, 8.6 W, C/O D79 mm, 1150 lm, 3000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, White, IP20/54
RS320B 12S/830 PSU-E HWB WH
Product Description
C/O D79 mm, Polycarbonate, White, Power supply unit external, 1150 lm, 8.6 W, 134 lm/W, 3000 K, (0.434, 0.403) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle