PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo Mini Cylinder, 3D printed, 8.6 W, 1021 lm, 3000 K, CRI>90, Wireless, Interact Ready

SA332C 10S/PC930 WIA HMB WH481

Product Description

Polycarbonate, White, Wireless driver Interact System ready, 1021 lm, 8.6 W, 119 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505104959
Full order code: 872016983848200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads