PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo Mini Cylinder, 3D printed, 7.1 W, 790 lm, 3000 K, CRI>90, Wireless, Interact Ready

SA332C 8S/PW930 WIA HNB BK482

Product Description

Polycarbonate, Black, Wireless driver Interact System ready, 790 lm, 7.1 W, 111 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Narrow beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505104958
Full order code: 872016983847500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads