Philips GreenSpace Evo Mini Cylinder, 3D printed, 10.3 W, 1355 lm, 3000 K, CRI>90, DALI, Interact Ready
SA332C 12S/PW930 DIA HWB WH481
Product Description
Polycarbonate, White, Dali dimming Interact System ready, 1355 lm, 10.3 W, 122 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Warranty period 5 years
- Sustainability rating -