Philips GreenSpace Evo Mini Cylinder, 3D printed, 8.1 W, 1021 lm, 3000 K, CRI>90
SA332C 10S/PC930 PSU HMB BK482
Product Description
Polycarbonate, Black, Power supply unit (On/Off), 1021 lm, 8.1 W, 125 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Warranty period 5 years
- Sustainability rating -