PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo Mini Adjustable, 3D printed, 10.7 W, C/O D89 mm, 1300 lm, PremiumWhite, 4000 K, CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, PerfectAccent High-Efficacy reflector, Gray, IP20/54

RS321B 12S/PW940 PSU-E HNB FG GR

Product Description

C/O D89 mm, Polycarbonate, Gray, Power supply unit external, 1300 lm, 10.7 W, 121 lm/W, PremiumWhite, 4000 K, (0.374, 0.364) SDCM <2, CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, PerfectAccent High-Efficacy reflector, Clear, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104590
Full order code: 872016959078600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads