Philips GreenSpace Evo Mini Adjustable, 3D printed, 6.8 W, C/O D89 mm, 850 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Black, IP20
RS321B 7S/PW930 PSU-E HWB BK
Product Description
C/O D89 mm, Polycarbonate, Black, Power supply unit external, 850 lm, 6.8 W, 123 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle