Philips GreenSpace Evo Mini Adjustable, 3D printed, 6.8 W, C/O D89 mm, 900 lm, 4000 K, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, White, IP20
RS321B 7S/840 PSU-E HVWB WH
Product Description
C/O D89 mm, Polycarbonate, White, Power supply unit external, 900 lm, 6.8 W, 132 lm/W, 4000 K, (0.382, 0.380) SDCM <3, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle