Philips GreenSpace Accent Fixed Gen2, 30 W, C/O D150mm, 2800 lm, Rosé, 2200 K, Wireless, Interact Ready, Medium beam, Aluminized, White, IP20
RS350B 27S/ROSE WIA-E MB FG WH
Product Description
C/O D150mm, Aluminium, White, Single layer powder coating, Wireless driver Interact System ready external, 2800 lm, 30 W, 93 lm/W, Rosé, 2200 K, (0.478, 0.382) SDCM <2, Medium beam, Aluminized, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -