PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Accent Fixed Gen2, 20.5 W, C/O D150mm, 2600 lm, Champagne, 2700 K, Wireless, Interact Ready, Medium beam, Aluminized, White, IP20

RS350B 27S/CH WIA-E MB FG WH

Product Description

C/O D150mm, Aluminium, White, Single layer powder coating, Wireless driver Interact System ready external, 2600 lm, 20.5 W, 125 lm/W, Champagne, 2700 K, (0.458, 0.410) SDCM <2, Medium beam, Aluminized, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102743
Full order code: 872016958801100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads