Philips GreenSpace Accent Fixed Gen2, 19.6 W, C/O D150 mm, 2600 lm, 2700 K, Very wide beam, PerfectAccent reflector, Black, IP20
RS350B 27S/827 PSU-E VWB BK
Product Description
C/O D150 mm, Aluminium, Black, Single layer powder coating, Power supply unit external (On/Off), 2600 lm, 19.6 W, 131 lm/W, 2700 K, (0.458, 0.410) SDCM <2, Very wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle