Philips GreenSpace Accent Elbow Gen2, 30 W, C/O D150 mm, 4100 lm, 3000 K, Wireless, Interact Ready, Wide beam, PerfectAccent reflector, Black, IP20
RS352B 39S/830 WIA-E WB BK
Product Description
C/O D150 mm, Aluminium, Black, Single layer powder coating, Wireless driver Interact System ready external, 4100 lm, 30 W, 135 lm/W, 3000 K, (0.434, 0.403) SDCM <2, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class
Specifications
- Number of gear units 2 units
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle