PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Accent Elbow Gen2, 30 W, C/O D150 mm, 2800 lm, Rosé, 2200 K, Wireless, Interact Ready, Medium beam, PerfectAccent reflector, White, IP20

RS352B 27S/ROSE WIA-E MB ACC WH

Product Description

C/O D150 mm, Aluminium, White, Single layer powder coating, Wireless driver Interact System ready external, 2800 lm, 30 W, 93 lm/W, Rosé, 2200 K, (0.478, 0.382) SDCM <2, Medium beam, PerfectAccent reflector, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102766
Full order code: 872016958824000

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads