PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Accent Elbow Gen2, 24 W, C/O D150 mm, 2600 lm, 2700 K, Very wide beam, PerfectAccent reflector, Black, IP20

RS352B 27S/827 PSU-E VWB BK

Product Description

C/O D150 mm, Aluminium, Black, Single layer powder coating, Power supply unit external (On/Off), 2600 lm, 24 W, 131 lm/W, 2700 K, (0.458, 0.410) SDCM <2, Very wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102760
Full order code: 872016958818900

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads