PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GreenSpace Accent Cardanic Gen2, 32 W, C/O D150 mm, 4000 lm, PremiumWhite, 3000 K, CRI>90, Wireless, Interact Ready, Wide beam, PerfectAccent reflector, Black, IP20

RS353B 39S/PW930 WIA-E WB BK

Product Description

C/O D150 mm, Aluminium, Black, Single layer powder coating, Wireless driver Interact System ready external, 4000 lm, 32 W, 127 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102759
Full order code: 872016958817200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads