Philips GreenSpace Accent Cardanic Gen2, 20.5 W, C/O D150mm, 2600 lm, Champagne, 2700 K, Wireless, Interact Ready, Medium beam, Aluminized, White, IP20
RS353B 27S/CH WIA-E MB FG WH
Product Description
C/O D150mm, Aluminium, White, Single layer powder coating, Wireless driver Interact System ready external, 2600 lm, 20.5 W, 125 lm/W, Champagne, 2700 K, (0.458, 0.410) SDCM <2, Medium beam, Aluminized, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle