PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Deep Recessed Spotlight, 11 W, 900 lm, 2700 K, High-gloss mirror, Dark gray

RS350 G2 RC Rd D75 11W 27K 15D 1H

Product Description

Aluminum die-cast, Dark gray, Power supply unit, 900 lm, 11 W, 81 lm/W, 2700 K, (0.4620, 0.4074) <5SDCM, High-gloss mirror, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929004098710
Full order code: 694197061285200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    15,000
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads