PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Deep Recessed Spotlight, 11 W, 950 lm, 2700 K, Dark gray

RS350 G2 RC Rd D75 11W 27K 36D 1H

Product Description

Aluminum die-cast, Dark gray, 950 lm, 11 W, 86 lm/W, 2700 K, IP20 | Finger-protected, Safety class II

Order code: 929003343810
Full order code: 694197060377500

Specifications

  • Light source replaceable
    No
  • Light source engine type
    LED
  • Switching Cycle
    15,000
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads