PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Deep Recessed Spotlight, 11 W, 1060 lm, 3500 K, Dark gray

RS350 G2 RC Rd D75 11W 35K 50D 1H

Product Description

Aluminum die-cast, Dark gray, 1060 lm, 11 W, 96 lm/W, 3500 K, IP20 | Finger-protected, Safety class II

Order code: 929003341310
Full order code: 694197060383600

Specifications

  • Light source replaceable
    No
  • Nominal lifetime
    25,000 hour(s)
  • Light source engine type
    LED
  • Switching Cycle
    15,000
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads