Philips Deep Recessed Spotlight, 9 W, 770 lm, 3500 K, Dark gray
RS350 G2 RC Rd D75 9W 35K 24D 1H
Product Description
Aluminum die-cast, Dark gray, 770 lm, 9 W, 85 lm/W, 3500 K, IP20 | Finger-protected, Safety class II
Specifications
- Light source replaceable No
- Nominal lifetime 25,000 hour(s)
- Light source engine type LED
- Switching Cycle 15,000
- Value ladder Performance
- Warranty period 1 years