Philips Deep Recessed Spotlight, 7 W, 580 lm, 3500 K, Dark gray
RS350 G2 RC Rd D75 7W 35K 24D 1H
Product Description
Aluminum die-cast, Dark gray, 580 lm, 7 W, 82 lm/W, 3500 K, IP20 | Finger-protected, Safety class II
Specifications
- Light source replaceable No
- Nominal lifetime 25,000 hour(s)
- Light source engine type LED
- Switching Cycle 15,000
- Value ladder Performance
- Warranty period 1 years