PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Deep Recessed Spotlight, 7 W, 530 lm, 2700 K, Dark gray

RS350 G2 RC Rd D75 7W 27K 24D 1H

Product Description

Aluminum die-cast, Dark gray, 530 lm, 7 W, 75 lm/W, 2700 K, IP20 | Finger-protected, Safety class II

Order code: 929003340210
Full order code: 694197060355300

Specifications

  • Light source replaceable
    No
  • Light source engine type
    LED
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads