PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Deep Recessed Spotlight, 2000 lm, 3000 K, Beam angle 36°, Gray

RS350 G2 RC Sq L75 2*11W 30K 36D 2H

Product Description

Aluminum die-cast, Gray, Power supply unit (On/Off), 2000 lm, 90 lm/W, 3000 K, ((, 0.4341,, 0.3993)) 5SDCM, Beam angle 36°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003223510
Full order code: 694783048491100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Switching Cycle
    15,000
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads