Philips Deep Recessed Spotlight, 2000 lm, 3000 K, Beam angle 24°, Gray
RS350 G2 RC Sq L75 2*11W 30K 24D 2H
Product Description
Aluminum die-cast, Gray, Power supply unit (On/Off), 2000 lm, 90 lm/W, 3000 K, ((, 0.4341,, 0.3993)) 5SDCM, Beam angle 24°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Switching Cycle 15,000
- Lighting Technology LED
- Value ladder Performance
- Warranty period 1 years