PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Deep Recessed Spotlight, 9 W, 730 lm, 3000 K, Beam angle 24°, White

RS350 G2 SF Sq L100 9W 30K 24D 1H

Product Description

Aluminum die-cast, White, Power supply unit (On/Off), 730 lm, 9 W, 81 lm/W, 3000 K, ((, 0.4369,, 0.404)) 5SDCM, Beam angle 24°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003221210
Full order code: 692234195884700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    24 units
  • Driver included
    Yes
  • Switching Cycle
    15,000
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads