PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Deep Recessed Spotlight, 4300 lm, 4000 K, Beam angle 36°, Grey

RS350 G2 RC Sq L100 *2 40K 36D 2H

Product Description

Aluminum die-cast, Grey, 4300 lm, 113 lm/W, 4000 K, ((, 0.3732,, 0.3641)) 5SDCM, Beam angle 36°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Flying leads/wires

Order code: 929003219510
Full order code: 692234195850200

Specifications

  • Light source replaceable
    No
  • Driver included
    No
  • Switching Cycle
    15,000
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads