Philips Deep Recessed Spotlight, 4300 lm, 4000 K, Beam angle 24°, Grey
RS350 G2 RC Sq L100 *2 40K 24D 2H
Product Description
Aluminum die-cast, Grey, 4300 lm, 113 lm/W, 4000 K, ((, 0.3732,, 0.3641)) 5SDCM, Beam angle 24°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Flying leads/wires
Specifications
- Light source replaceable No
- Driver included No
- Switching Cycle 15,000
- Lighting Technology LED
- Value ladder Performance
- Warranty period 1 years