PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Deep Recessed Spotlight, 4000 lm, 3000 K, Beam angle 24°, Grey

RS350 G2 RC Sq L100 *2 30K 24D 2H

Product Description

Aluminum die-cast, Grey, 4000 lm, 105 lm/W, 3000 K, ((, 0.4341,, 0.3993)) 5SDCM, Beam angle 24°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Flying leads/wires

Order code: 929003219210
Full order code: 692234195844100

Specifications

  • Light source replaceable
    No
  • Driver included
    No
  • Switching Cycle
    15,000
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads