PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips RS350 G2 RC Rd D75 11W 30K 50D 1H

Product Description

Philips RS350 G2 RC Rd D75 11W 30K 50D 1H

Order code: 929003217610
Full order code: 692234195812000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    15,000
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads