PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips UVB Broadband TL

UVB Broadband TL – excellent general purpose UVB TL lamps

Products

Product Compare
19.3
-
-
-
G13 | Medium Bi-Pin Fluorescent
39
-
-
-
G13 | Medium Bi-Pin Fluorescent
TL 100W/12 SLV/10

TL 100W/12 SLV/10

928034901230
100
-
-
-
R17d (RDC)

Product family information

Description

The UVB Broadband TL lamps emit radiation in the ‘B’ bandwidth of the UV spectrum (290 to 315 nm) . This make these lamps suitable for various applications such as photo-therapy, agriculture & curing

Benefits

  • Photo-sensitizing agent

Features

  • Emission range from 290-320 nm. Peak at 302 nm

Applications

  • Agriculture
  • Photo-therapy
  • Curing

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • Photobiological Safety – IEC 62471 - Risk Group 3. WARNING - UV is emitted from these products.

Downloads