PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips T5 Preheat

Preheat T5

Products

Product Compare
F8T5/CW PH 25PK

F8T5/CW PH 25PK

928001003321
7.1
410
4100
-
G5
F13T5/CW PH 25PK

F13T5/CW PH 25PK

928001503332
13.0
930
4100
-
G5
F13T5/30U 25PK

F13T5/30U 25PK

928001508332
13.0
1,000
3000
-
G5

Product family information

Description

Philips T5 Fluorescent Lamps are incredibly powerful, environmentally responsible, long life lamps with an ultra-slim profile. This translates into reduced maintenance and disposal costs and also allows the use of smaller fixtures—which reduces ceiling clutter.

Benefits

  • Energy saving lamps over T8 and T12 lamps.

  • Small profile.

Features

  • Require a starter or preheat switch. Several seconds of warm-up time is required before starting.

  • Available in 4, 6, 8 and 13 Watt Cool White, 6 and 8 Watt Daylight, 8 Watt Warm White, 8 and 13 Watt Ultralume.

Applications

  • Ideal for use in under cabinet lighting.

Downloads