Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
FB40/T12/CW Supreme/6 12PK927862003702 | 40 | 2,300 | 4100 | - | G13 | Medium Bi-Pin Fluorescent | ||
FB40/T12/NX/6 12PK927862004902 | 40 | 2,300 | 3500 | - | G13 | Medium Bi-Pin Fluorescent | ||
F40T12/CWSupreme/PLUS/ALTO 30PK927887803704 | 40 | 2,550 | 4100 | - | G13 | Medium Bi-Pin Fluorescent | ||
F40T12/CWSupreme/ALTO927887803901 | 40 | 2,600 | 4100 | - | G13 | Medium Bi-Pin Fluorescent | ||
F40T12/C50Supreme/ALTO 30pk927888000213 | 40 | 2,545 | 5000 | - | G13 | Medium Bi-Pin Fluorescent | ||
F40T12/NX/ALTO 30PK927888004904 | 40 | 2,550 | 3500 | - | G13 | Medium Bi-Pin Fluorescent | ||
F96T12/C50Supreme/ALTO 15pk927895000211 | 75 | 5,000 | 5000 | - | FA8 | ||
F96T12/CW Supreme/ALTO 15PK927895003704 | 75 | 5,000 | 4100 | - | FA8 |
8 items
Product family information
Description
Philips T12 High CRI Lamps are energy-efficient lighting solutions and provide excellent color consistency over the life of the lamp.
Benefits
Low mercury and TCLP compliant*
Reduced maintenance costs with fewer relamping cycles
Features
Up to 90 CRI
Operates on magnetic or electronic ballast